Livraison et expédition
Zone A |
Zone B |
Zone C |
---|---|---|
68/ 69 70/ 71/ 72/ 73 74/ 75/ 76 |
35/ 36 53/ 54/ 55/ 56/ 57 60/ 61/ 63/ 64/ 65/ 66/ 67 77/ 78/ 79 80/ 81/ 82 84/ 85/ 86/ 87/ 88/ 89 90/ 91/ 92/ 93 95/ 96/ 97 |
01/ 02/ 03/ 04 06/ 07/ 08/ 09 10 12 / 13/ 14/ 15/ 16/ 17/ 18/ 19 20/ 21/ 22/ 23/ 24/ 25/ 26/ 27/ 28/ 29 30/ 31/ 32/ 33/ 34 37/ 38/ 39 40/ 41/ 42/ 44/ 45/ 46/ 47/ 48/ 49 50/ 51/ 52 58/ 59 83 94 98/ 99 |
DPD Classic Service
Weight |
Postal Code Zone A |
Postal Code Zone B |
Postal Code Zone C |
---|---|---|---|
up to 3 kg |
2,61 € |
2,61 € |
2,61 € |
up to 5 kg |
3,48 € |
3,58 € |
3,89 € |
up to 8 kg |
3,83 € |
4,09 € |
4,35 € |
up to 12 kg |
4,81 € |
5,42 € |
6,14 € |
up to 18 kg |
6,70 € |
7,57 € |
8,59 € |
up to 25 kg |
8,74 € |
10,84 € |
13,60 € |
up to 32 kg |
11,15 € |
15,03 € |
17,54 € |
Forwarder Shipping > 32 kg
Weight |
Rates |
---|---|
32,1 - 50 kg |
0,36 € per kg |
up to 75 kg |
0,31 € per kg |
up to 100 kg |
0,28 € per kg |
from 100,1 kg |
0,23 € per kg |