Hebt u vragen over onze producten? Onze experts helpen u graag verder! Bel ons op +32 (0)380 868 81

RJ45 male 0° / RJ45 male 45° left shielded

PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 25m
Artnr: 7000-74361-7962500
Gewicht: 1.597 kg
Land van oorsprong:  DE
Leveringsdatum op aanvraag
 Productvergelijking
Prijs per stuk:
Downloaden naar Easy-Import-Export

Beschrijving


Product fulfills requirements according to UN/ECE R118
Ethernet CAT5
Male straight – male 45° left
RJ45 – RJ45, 4-pole
shielded
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate
Certificate
Certificate
Bus technologies
Bus technologies
Bus technologies

Cable length 25 m
Side 1
Mounting method inserted
Side 2
Mounting method inserted
Electrical data | Supply
Operating voltage DC max. 60 V
Operating voltage DC max. (UL-listed) 30 V
Current operating per contact max. 1,5 A
Industrial communication
Transfer parameters CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
Data transmission rate max. 100 MBit/s
Industrial communication | Ethernet functionality
duplex Full duplex
Diagnostics
Status indication LED no
Device protection | Electrical
Rated surge voltage 1 kV
Material group (IEC 60664-1) I
Degree of protection (EN IEC 60529) IP20
Protection degree additional condition inserted, screwed
Pollution Degree 3
Mechanical data
Contour for corrugated hose without
Mechanical data | Material data
Material housing PUR
Locking material PA
Mechanical data | Mounting data
Looking techniques Snap-in connector
Environmental characteristics | Climatic
Operating temperature min. (dynamic) -25 °C
Min. operating temperature (static) -25 °C
Operating temperature max. (dynamic) 70 °C
Max. operating temperature (fixed) 80 °C

Cable
Cable identification 796
Approval (cable) cURus (AWM-Style 20549/11602), CE-conform
Cable weight [g/m] 69,3 g
Material wire Cu wire, bare
Resistor (core) max. 55 Ω/km (20 °C)
Construction (core) 7× 0.254 mm
Diameter (core) 1× 4× AWG22/7
Material wire isolation PE
Wire-Ø incl. isolation 1.4 mm ±5%
Color/numbering of wires wh, ye, bl, or
Shield yes
Shield (Type) Copper braid
Optical shield cover min. 85%
Material jacket PUR
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
Outer-Ø (jacket) 6.7 mm ±5%
Color jacket green
chemical resistance Oil resistance according to IEC 60811-2-1, ASTM IRM 901, ICEA S-82-552 Std.
thermal resistance flame-retardant according to UL 1581 section 1090, section 1100 (FT2), IEC 60332-1-2 Std.
Nominal voltage 300 V
Test voltage 2000 V AC (test duration 1 min)
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -30...+70 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 12× outer Ø
No. of bending cycles (C-track) max. 3 Mio. (25 °C)
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 3.3 m/s
Acceleration (C-track) max. 2 m/s²
Torsion stress ±180°/m
No. of torsion cycles max. 1 Mio. (25 °C)

ECLASS-6.0 27061801
ECLASS-6.1 27060307
ECLASS-7.0 27060307
ECLASS-8.0 27060307
ECLASS-9.0 27060307
ECLASS-10.1 27060307
ECLASS-11.1 27060307
ECLASS-12.0 27060307
ETIM-5.0 EC002599

Douane tarief nummer 85444210
GTIN 4048879529297
Verpakkingseenheid 1

 
Gegevens Over Artikel:
  • Download Product-PDF
  • Download Approval: UL Listed CA 7000-74361-796xxxx_E362618-DUXR7_ulc_z_a.pdf
  • Download Approval: UL Listed US 7000-74361-796xxxx_E362618-DUXR_ul_z_a.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 17-10-21_(6) California Prop65 Ni surface_DoC_z_b.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 04-02-23_(1) China RoHS 2 e_DoC_z_a.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 14-11-20_(5) RoHS REACh no exception_DoC_z_a.pdf
  • Download Information: EU declaration of conformity 7000-74301_05-09.19_ce_z_c.pdf
* excl. BTW, excl. Verzendkosten