CUBE20 SYSTEM INTERFACE TO CUBE67
8 multifunction channels, Power external
Artnr: | 56450 |
Gewicht: | 0.15 kg |
Land van oorsprong: | CZ |
Beschikbaar
Beschrijving
System connection
Power external
DIO8 - (BN) Cube67/20
Connection cables are in the online shop under "Connection Technology".
Power external
DIO8 - (BN) Cube67/20
Connection cables are in the online shop under "Connection Technology".
Technische data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Norm operating voltage | EN 61131-2 |
Operating voltage US DC | 24 V |
Operating voltage UA DC | 24 V |
Current consumption max. | 100 mA |
Total current UA max. | 12 A |
Electrical data | Input
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Type input | PNP (EN 61131-2) |
Input filter time | 1 ms |
Current carrying capacity max. | 0,7 A |
Electrical data | Output
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Output current per pin max. | 0,5 A |
Lamp load | 10 W |
Diagnostics
Diagnostic | Under voltage |
---|---|
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel (only outputs) |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Installation
Connection cross section max. | 2,5 mm² |
---|
Installation | Pin assignment
Terminal row X2 | Input/Output |
---|---|
Terminal row X3 | Input/Output |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Galvanic separation (operating voltage) | yes |
Galvanic separation input/output | yes |
Mechanical data
Number extension modules max. | 3 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 117 mm |
Width | 56 mm |
Depth | 47 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 85 °C |
Aansluitgegevens
Connection types
Connection type 1 | Cube67 In |
---|---|
Connection type 2 | X0 |
Connection type 3 | X1 |
Connection type 4 | X2 |
Connection type 5 | X2 |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 6 |
PIN 1 | 24 V DC (UA) |
PIN 2 | 24 V DC (US) |
PIN 3 | 0 V |
PIN 4 | Bus internal |
PIN 5 | Bus internal |
PIN 6 | 0 V |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 6 |
PIN 1 | UA |
PIN 2 | UA |
PIN 3 | UI |
PIN 4 | UI |
PIN 5 | 0 V |
PIN 6 | 0 V |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 6 |
PIN 1 | FE |
PIN 2 | FE |
PIN 3 | 0 V |
PIN 4 | 0 V |
PIN 5 | 0 V |
PIN 6 | 0 V |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 6 |
PIN 1 | DI 0 |
PIN 2 | DI 1 |
PIN 3 | DI 2 |
PIN 4 | DI 3 |
PIN 5 | US |
PIN 6 | US |
Connection type 5
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 6 |
PIN 1 | DO 0 |
PIN 2 | DO 1 |
PIN 3 | DO 2 |
PIN 4 | DO 3 |
PIN 5 | 0 V |
PIN 6 | 0 V |
Commerciële gegevens
ECLASS-6.0 | 27061801 |
---|---|
ECLASS-6.1 | 27242608 |
ECLASS-7.0 | 27242608 |
ECLASS-8.0 | 27242608 |
ECLASS-9.0 | 27242608 |
ECLASS-10.1 | 27242608 |
ECLASS-11.1 | 27242608 |
ECLASS-12.0 | 27242608 |
ETIM-5.0 | EC001855 |
Douane tarief nummer | 85176200 |
GTIN | 4048879048774 |
Verpakkingseenheid | 1 |
Accessoires
---- Klemmenstrook ----