Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
CUBE20S PROFINET IO BUS NODE  57106
Product may differ from image

CUBE20S PROFINET IO BUS NODE

Art.No.: 57106
Weight: 0.155 kg
Country of origin:  TH
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Bus nodes
PROFINET Device
Certificate
Certificate
Bus technologies

Electrical data | Supply
Operating voltage DC 24 V
Current consumption max. 95 mA
Total current UA max. 10 A
Electrical data | Output
Output voltage DC 24 V
Current output load supply max. 10 A
Current output backplane bus max. 3 A
Industrial communication
Machine Option Management yes
Supported protocol PROFINET
Industrial communication | Bus data
Address range outputs max. 512 Bytes
Address range inputs max. 512 Bytes
Industrial communication | Profinet
Number of active connections (IO controller) max. 3
MRP client yes
PROFINET addressing DCP
PROFINET conformance class B
PROFINET specification V2.2
Shared device/input yes
Diagnostics
Actuator warning no
Diagnostic No voltage
Diagnostic via BUS per module
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Installation
Connection cross section max. 1,5 mm²
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data
Number extension modules max. 64
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 109 mm
Width 48,5 mm
Depth 76,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C
Conformity
Product standard EN 61131-2

Connection types
Connection type 1 P2
Connection type 2 Power
Connection type 1
Family construction form RJ45
Gender female
No. of poles 8
PIN 1 TD +
PIN 2 TD -
PIN 3 RD +
PIN 6 RD -
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 8
PIN 1 n.c.
PIN 2 24 V DC
PIN 3 0 V
PIN 4 24 V DC Sys
PIN 5 n.c.
PIN 6 24 V DC
PIN 7 0 V
PIN 8 0 V Sys

ECLASS-6.0 27242608
ECLASS-6.1 27242608
ECLASS-7.0 27242608
ECLASS-8.0 27242608
ECLASS-9.0 27242608
ECLASS-10.1 27242608
ECLASS-11.1 27242608
ECLASS-12.0 27242608
ETIM-5.0 EC001604
customs tariff number 85389099
GTIN 4048879422406
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 57106_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 57106_E201820-NRAQ_ul_z_b.pdf (B)
  • Configuration Files: GSDML 57106_CUBE20S_KF0_x_26.zip (26)
  • Construction files: DXF 57106_dxf_x_a.zip (A)
  • Construction files: P8 57106_p8_2_50.zip (50)
  • Construction files: STP 57106_stp_x_a.zip (A)
  • Document: User manual 57106_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Diverses 57101_inf_x_a.zip (A)
  • Information: EU declaration of conformity 57106_4703-04.16_ce_z_b.pdf (B)
  • Software: Device driver 2014_10_CUBE20S_Labeling Stripes.pdf (10)

* plus VAT, plus shipping