Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
CUBE67 ACCESSORIES  56963
Product may differ from image

CUBE67 ACCESSORIES

Bearing rail adapter for I/O module (30mm)

Art.No.: 56963
Weight: 0.045 kg
Country of origin:  IT
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

DIN-rail adapter
for extension modules
30 mm

ECLASS-6.0 27242692
ECLASS-6.1 27370419
ECLASS-7.0 27370419
ECLASS-8.0 27370419
ECLASS-9.0 27370419
ECLASS-10.1 27370419
ECLASS-11.1 27370419
ECLASS-12.0 27370419
ETIM-5.0 EC002498
customs tariff number 73269098
GTIN 4048879047814
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 56963_dxf_x_a.zip (A)
  • Construction files: P8 56963_p8_2_50.zip (50)
  • Construction files: STP 56963_stp_x_a.zip (A)
  • Document: Installation guide 56963_ina_6_12.pdf (12)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping