Hebt u vragen over onze producten? Onze experts helpen u graag verder! Bel ons op +32 (0)380 868 81

CUBE67 BUS NODES

DeviceNet

Artnr: 56507
Gewicht: 0.45 kg
Land van oorsprong:  CZ
Beschikbaar
Prijs per stuk:
Downloaden naar de databox Downloaden naar Easy-Import-Export

Beschrijving

DeviceNet
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies

Electrical data | Supply
Operating voltage DC 24 V
Current consumption max. 70 mA
Total current UA max. 9 A
Total current US max. 9 A
Industrial communication | Bus data
Address range min. 0
Address range max. 63
Industrial communication | Devicenet
DeviceNet addressing Rotary switch
Diagnostics
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data
Number extension modules max. 16
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 151 mm
Width 50 mm
Depth 50,3 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C
Conformity
Product standard EN 61131-2

Connection types
Connection type 1 Bus In
Connection type 2 Bus Out
Connection type 3 Internal system connection
Connection type 4 Power
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 5
PIN 1 Shield
PIN 2 V +
PIN 3 V -
PIN 4 CAN_HIGH
PIN 5 CAN_LOW
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 Shield
PIN 2 V +
PIN 3 V -
PIN 4 CAN_HIGH
PIN 5 CAN_LOW
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 4
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)

ECLASS-6.0 27242608
ECLASS-6.1 27242608
ECLASS-7.0 27242608
ECLASS-8.0 27242608
ECLASS-9.0 27242608
ECLASS-10.1 27242608
ECLASS-11.1 27242608
ECLASS-12.0 27242608
ETIM-5.0 EC001604
Douane tarief nummer 85389099
GTIN 4048879048682
Verpakkingseenheid 1

 
Gegevens Over Artikel:
  • Product-PDF
  • Approval: UL Listed CA 56507_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56507_E201820-NRAQ_ul_z_b.pdf (B)
  • Certificate: DeviceNet  56507_10464-doc-102806-oct06-odva_dn_z_a.pdf (A)
  • Configuration Files: EDS 56507_KF3_x_12.zip (12)
  • Construction files: DXF 56502_dxf_x_a.zip (A)
  • Construction files: P8 56507_p8_2_50.zip (50)
  • Construction files: STP 56502_stp_x_a.zip (A)
  • Document: Installation guide 56507_ina_6_21.pdf (21)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Document: User manual 56984_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56507_962-04.16_uk_z_a.pdf (A)
  • Information: Diverses Cube67_Standard_EDS_Generator.msi (A)
  • Information: EU declaration of conformity 56507_962-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 56507_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
  • Software: Configurator 56507_Cube67_Standard_EDS_Generator_TB6_x_10.msi (10)

---- Schroefplug ----
---- Adapter voor montagerail ----
---- Aardingsmateriaal ----
---- Apparaat markering ----
---- Afsluitweerstand ----
* excl. BTW, excl. Verzendkosten