Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
CUBE67 I/O COMPACT MODULE
Product may differ from image

CUBE67 I/O COMPACT MODULE

8 multifunction channels
Art.No.: 56620
Alternative product:    56621
Weight: 0.155 kg
  Available
 Product Comparison
List price per piece:

You might also like

Compact module
DIO8 - 0.5 A (C) - 8× M8
short-circuit and overload protected
Digital inputs/outputs (multifunctional)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Input
Sensor supply US 24 V DC (EN 61131-2), max. 200 mA (M8 female), short-circuit and overload protected
Type for 3-wire sensors or mechanical switches, PNP
Input filter 1 ms
Internal communication
Current consumption max. 30 mA
LED display US: sensor supply and internal supply voltage (green: OK); UA: actuator supply (green: OK)
Terminating resistor integrated into the module
Connections
Fieldbus via internal system connection
Sensor-system/actuator supply via internal system connection (max. 2× 4 A)
I/O ports M8 (female) 3-pole, A-coded
General data
Protection IP67
Mounting method 2-hole screw mounting
Temperature range 0...+55 °C (storage temperature -20...+75 °C)
Dimensions H×W×D 126×30×34.5 mm
Output
Actuator supply UA 24 V DC (EN 61131-2), via system connection (max. 4 A)
Switching current per output max. 0.5 A (short-circuit and overload protected)
Lamp load 10 W
Parameterization
PIN 4 Input/Output
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module and channel
Monitoring - under voltage yes
Monitoring - no voltage yes
Short-circuit and overload yes
Actuator warning per channel via LED and BUS
Commercial data
country of origin DE
customs tariff number 85389099
EAN 4048879048491
eClass 27242604
Packaging unit 1
System cableShow all
Sensor-actuator cableShow all
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 56620_E201820_NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 56620_26-10.15_ce_z_c.pdf
  • Download Approvals and certificates 56620_E201820_NRAQ7_ulc_z_a.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
  • Download Drawing Files 56620_dxf_x_a.zip
  • Download Drawing Files 56620_p8_2_50.zip
  • Download Drawing Files 56620_stp_x_a.zip
  • Download Installation Instructions 56600_ina_6_36.pdf
  • Download Manuals 56975_hdb_x_10.zip
  • Download Manuals 56971_hdb_x_35.zip
  • Download Manuals 56970_hdb_x_25.zip
cULus
* plus VAT, plus shipping