Hebt u vragen over onze producten? Onze experts helpen u graag verder! Bel ons op +32 (0)380 868 81
Zoom
CUBE67 I/O EXTENSION MODULE  56731
Product kan afwijken van illustratie

CUBE67 I/O EXTENSION MODULE

4 analog inputs (I)

Artnr: 56731
Gewicht: 0.17 kg
Land van oorsprong:  DE
Beschikbaar
Prijs per stuk:
Downloaden naar de databox Downloaden naar Easy-Import-Export

Beschrijving

Expansion module
AI4 - (E) 4× M12 (I)
Current
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Product verbinden

SysteemkabelBekijk alle
Sensor-actuatorkabel Bekijk alle

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Working resistance max. 300 Ω
Overload resistant yes
Short-circuit protected yes
Differential input yes
Current input mode 2 min. 4 mA
Current input mode 2 max. 20 mA
Input current min. 0 mA
Input current max. 20 mA
Sensor current US per input max. 0,2 A
Conversion time analog input per channel 2 ms
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 150 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 0-7
Connection type 2 Bus In
Connection type 3 Bus Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 AI +
PIN 3 0 V
PIN 4 AI -
PIN 5 n.c.
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V

ECLASS-6.0 27242601
ECLASS-6.1 27242601
ECLASS-7.0 27242601
ECLASS-8.0 27242601
ECLASS-9.0 27242601
ECLASS-10.1 27242601
ECLASS-11.1 27242601
ECLASS-12.0 27242601
ETIM-5.0 EC001596
Douane tarief nummer 85389099
GTIN 4048879288057
Verpakkingseenheid 1

 
Gegevens Over Artikel:
  • Product-PDF
  • Approval: UL Listed CA 56731_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56731_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: P8 56731_p8_2_50.zip (50)
  • Construction files: STP 56611_stp_x_a.zip (A)
  • Document: Installation guide 56600_ina_6_37.pdf (37)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56731_990-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56731_990-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 56731_SN29500(40°C)-Berechnung_mttf_p_b.pdf (B)

---- Adapter voor montagerail ----
---- Aardingsmateriaal ----
---- Apparaat markering ----
---- Afsluitweerstand ----
---- Schroefplug ----
* excl. BTW, excl. Verzendkosten