You might also like
Female straight
M12, 3-pole
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
with cable sleeves
Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request. Further cable lengths on request.
M12, 3-pole
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
with cable sleeves
Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request. Further cable lengths on request.
Form
Form | 12201 |
---|
Cables
No./diameter of wires | 3× 0.34 mm² |
---|---|
Wire isolation | PVC (br, bl, bk) |
Material (jacket) | PVC (UL/CSA) |
Outer Ø | 4.6 mm ±5% |
Bend radius (moving) | 10× outer Ø |
Temperature range (fixed) | -30...+80 °C |
Temperature range (mobile) | -5...+80 °C |
Cable identification | 613 |
Cable Type | 1 (PVC) |
Approval (cable) | UL (AWM-Style 2464/1731), CSA |
Cable weight [g/m] | 34,10 |
Material (wire) | Cu wire, bare |
Resistor (core) | max. 60 Ω/km (20 °C) |
Single wire Ø (core) | 0.15 mm |
Construction (core) | 19× 0.15 mm (multi-strand wire class 5) |
AWG | similar to AWG 22 |
Material (wire isolation) | PVC |
Material property (wire isolation) | CFC-, cadmium-, silicone- and lead-free |
Shore hardness (wire isolation) | 45 ±5 D |
Wire-Ø incl. isolation | 1.25 mm ±5% |
Color/numbering of wires | br, bk, bl |
Stranding combination | 3 wires twisted |
Shield | no |
Material (jacket) | PVC |
Material property (jacket) | CFC-, cadmium-, silicone- and lead-free |
Shore hardness (jacket) | 85 ±5 A |
Outer-Ø (jacket) | 4.6 mm ±5% |
Color (jacket) | black |
chemical resistance | good resistance to oil, gasoline and chemicals |
thermal resistance | flame retardant UL 1581 VW1 / CSA FT1 |
Nominal voltage | UL 300 V AC |
Test voltage | 2000 V AC |
Current load capacity | to DIN VDE 0298-4 |
Temperature range (fixed) | -30...+80 °C |
Temperature range (mobile) | -5...+80 °C |
Bend radius (fixed) | 5× outer Ø |
Bend radius (moving) | 10× outer Ø |
Jacket Color | black |
Technical Data
Operating voltage | max. 250 V AC/DC |
---|---|
Operating voltage (only UL listed) | max. 30 V AC/DC |
Operating current per contact | max. 4 A |
Locking of ports | Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing |
Locking material | Zinc die casting, matte nickel plated |
Protection | IP66K, IP67 inserted and tightened (EN 60529) |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85444290 |
EAN | 4048879431835 |
eClass | 27279218 |
Packaging unit | 1 |


* only for products with UL/CSA approved cable