Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
M12 female 0° with cable
Product may differ from image

M12 female 0° with cable

PVC-JZ 3x0,75 grey 15m
Art.No.: 7000-12191-2161500
Weight: 0.883 kg
  In production
 Product Comparison
List price per piece:

You might also like

Female straight
M12, 3-pole
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Form
Form 12191
Cables
No./diameter of wires 3× 0.75 mm²
Wire isolation PVC (bk num, gnye)
Material (jacket) PVC
Outer Ø 5.9 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -30...+70 °C
Temperature range (mobile) -5...+70 °C
Cable identification 216
Cable Type 1 (PVC)
Approval (cable) CE conform
Cable weight [g/m] 63,80
Material (wire) Cu wire, bare
Resistor (core) max. 26 Ω/km (20 °C)
Single wire Ø (core) 0.2 mm
Construction (core) 24× 0.2 mm (multi-strand wire class 5)
Diameter (core) 3× 0.75 mm²
AWG similar to AWG 18
Material (wire isolation) PVC
Material property (wire isolation) CFC-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 43 ±5 D
Wire-Ø incl. isolation 1.8 mm ±5%
Color/numbering of wires bk numbered, gnye longitudinally striped
Stranding combination 3 wires twisted
Shield no
Material (jacket) PVC
Material property (jacket) CFC-, cadmium-, silicone- and lead-free
Shore hardness (jacket) 80 ±5 A
Outer-Ø (jacket) 5.9 mm ±5%
Color (jacket) gray
chemical resistance good resistance to oil, gasoline and chemicals
Nominal voltage 300/500 V AC
Test voltage 3000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+70 °C
Temperature range (mobile) -5...+70 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
Jacket Color gray
Technical Data
Operating voltage max. 125 V AC/DC
Operating voltage (only UL listed) max. 30 V AC/DC
Operating current per contact max. 4 A
Rated surge voltage 2.5 kV
Material group IEC 60664-1, category I
Coding A-coded
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Compression gland M12 (SW13)
Protection IP65, IP66K, IP67
Locking material Zinc die casting, matte nickel plated
Material PUR
suitable for corrugated tube (internal Ø) 10 mm
General data
Standards DIN EN 61076-2-101 (M12)
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879524575
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download Approvals and certificates 7000-12001_04.06.19_ce_z_b.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
cCSAus
cULus
* only for products with UL/CSA approved cable
* plus VAT, plus shipping