Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

Emparro ACCU 2412

maintenance-free battery module 24V/12,0Ah

Art.No.: 89553
Weight: 9.4 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

24 V DC
12 Ah

Electrical data
Electric charge quantity max. 12 Ah
Electrical data | Supply
Operating voltage DC 24 V
Mechanical data | Mounting data
Suitable for mounting type 4 hole screw mounting
Height 115 mm
Width 240,5 mm
Depth 159 mm
Environmental characteristics | Climatic
Operating temperature min. -15 °C
Operating temperature max. 50 °C

ECLASS-6.0 27059090
ECLASS-6.1 27059090
ECLASS-7.0 27059090
ECLASS-8.0 27059090
ECLASS-9.0 27059090
ECLASS-10.1 27059090
ECLASS-11.1 27059090
ECLASS-12.0 27059090
ETIM-5.0 EC001855
customs tariff number 85072080
GTIN 4048879694117
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 89553_dxf_x_a.zip (A)
  • Construction files: P8 89553_p8_2_60.zip (60)
  • Document: Installation guide 89550_ina_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Current Supply ----
---- Uninteruptible Power Supply ----
* plus VAT, plus shipping