Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

MASI67 I/O MODUL

8 digital, safety outputs
Art.No.: 56445
Weight: 0.34 kg
Country of origin:  CZ
not available
 Product Comparison
List price per piece:
Download to Easy-Import-Export

Description

Digital outputs
Output groups up to PLd (EN ISO 13849-1) can be switched off via safety relays
DO8 - 1.6 A - 8× M12 (AB) (K3) Safety
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.

Output
Supply voltage 24 V DC external (18...30.2 V DC) EN 61131-2, connection via black AS-Interface profile cable
Total current 2× 4 A
Switching current per output max. 1.6 A (short-circuit and overload protected)
Technical Data
Bus voltage (AS-Interface) 26.5...31.6 V DC
Profile (IO/ID/ID2 code) S-7.A.7
Addressing via built-in address port or master
Address range 1...62 (1...31 A or B)
Double assignment of M12 female yes
Total current max. 100 mA
General data
Mounting method DIN-rail mountable (EN 60715) or screw fixing
Temperature range -20...+60 °C (storage temperature -25...+70 °C)
Protection IP67
Dimensions H×W×D 94×60×39 mm
Diagnostic
Communication status via LED
Diagnostic via LED per module
Monitoring - no voltage yes

ECLASS-6.0 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ETIM-5.0 EC001599
customs tariff number 85369010
EAN 4048879378321
Packaging unit 1

 
Data Regarding Article:
  • Download Product-PDF
  • Download Information: Certificate of conformity Murrelektronik GmbH 13-11-20_(2) RoHS REACh exception 7cI_DoC_z_c.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 05-02-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 17-10-21_(6) California Prop65 Ni surface_DoC_z_b.pdf

Data cableShow all
Sensor-actuator cableShow all
* plus VAT, plus shipping