Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

IMPACT67 COMPACT MODULE, PLASTIC

Profibus DP, 8 dig. Out

Art.No.: 55347
Alternative product:   
Weight: 0.42 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital outputs
DO8 - 2 A
PROFIBUS 12 Mbit/s; M12, B-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
mounting compatible with I/O modules of the MVK series
Certificate
Certificate
Certificate
Certificate
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Total current UA max. 9 A
Total current US max. 9 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 2 A
Industrial communication | Bus data
Address range min. 3
Address range max. 99
Address setting type Rotary switch
Diagnostics
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 39 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 0-3
Connection type 2 4-7
Connection type 3 Bus In
Connection type 4 Bus Out
Connection type 5 Power In
Connection type 6 Power Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 n.c.
PIN 2 DO 01 03 05 07
PIN 3 0 V
PIN 4 DO 00 02 04 06
PIN 5 PE
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 n.c.
PIN 2 n.c.
PIN 3 0 V
PIN 4 DO 01 03 05 07
PIN 5 PE
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding B
No. of poles 5
PIN 1 5 V 2
PIN 2 A GN
PIN 3 0 V 2
PIN 4 B RD
PIN 5 n.c.
Connection type 4
Family construction form M12
Gender male
Color contact carrier black
Coding B
No. of poles 5
PIN 1 n.c.
PIN 2 A GN
PIN 3 n.c.
PIN 4 B RD
PIN 5 n.c.
Connection type 5
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)
Connection type 6
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879051224
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 55347_080128-0-000_C3211-07_csa_z_d.pdf (D)
  • Approval: CSA US 55347_080128-0-000_C3211-87_csau_z_d.pdf (D)
  • Approval: UL Listed CA 55347_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 55347_E201820-NRAQ_ul_z_b.pdf (B)
  • Configuration Files: GSD MURR3101.ZIP (10)
  • Construction files: DXF 55071_dxf_x_a.zip (A)
  • Construction files: P8 55347_p8_2_50.zip (50)
  • Construction files: STP 55071_stp_x_a.zip (A)
  • Document: Installation guide 55345_ina_6_15.pdf (15)
  • Document: User manual 55364_hdb_x_19.zip (19)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55347_933-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55347_933-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 55347_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Screw Plug ----
---- Device Marker ----
---- Plug with Thread ----
---- Grounding Material ----
* plus VAT, plus shipping