Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
IMPACT67 Pro PN DIO8 IOL8 M12L 5P  54630
Product may differ from image

IMPACT67 Pro PN DIO8 IOL8 M12L 5P

PROFINET, compact module, plastic

Art.No.: 54630
Weight: 0.47 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs/outputs
Ethernet 10/100 Mbit/s; M12, D-coded
IO-Link V1.1
M12 Power, 5-pole, L-coded
M12, 5-pole, A-coded
Housing fully potted.
Connection cables are in the online shop under "Connection Technology".
mounting compatible with I/O modules of the MVK series
Certificate
Certificate
Certificate
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Total current UA max. 16 A
Total current US max. 16 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches, IO-Link Devices
Sensor current US per input max. 2 A
Current carrying capacity max. 10 A
Electrical data | Output
Actuator current UA per output max. 2 A
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 2 A
Max. current output per port 4 A
Total current outputs max. 10 A
Industrial communication
Supported protocol PROFINET
Web interface yes
Industrial communication | Profinet
Number of active connections (IO controller) max. 2
IRT (network communication) yes
PROFINET Netload Class III
PROFINET addressing DCP
PROFINET conformance class C
PROFINET specification V2.3
Shared device/input yes
Industrial communication | IO-Link
IO-Link type 8× Master
Port Class A, B
IO-Link transmission rate COM1, COM2, COM3
IO-Link process data length input 32 Bytes
IO-Link process data length output 32 Bytes
Automatic baudrate detection yes
Industrial communication | IIoT functions
Number of sessions / clients OPC UA max. 5
JSON integration REST-API, MQTT
OPC UA transport UA TCP, UA Secure Conversation, UA Binary Encoding
Voltage monitoring yes
Current Monitoring yes
Publishing interval OPC UA min. 100 ms
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
IO-Link events No voltage, Undervoltage supply
LED display Ethernet connection/data traffic
Cable break per port
Temperature control yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 37 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 70 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

Connection types
Connection type 1 X0-X7
Connection type 2 XD1
Connection type 3 XD2
Connection type 4 XF1, XF2
Connection type 1
Family construction form M12
Gender female
Color contact carrier gray
Coding A
No. of poles 5
PIN 1 24 V DC
PIN 2 DI / DO
PIN 3 0 V
PIN 4 DI / DO / IO-Link
PIN 5 0 V
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding L
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 0 V
PIN 3 0 V
PIN 4 24 V DC (UA)
PIN 5 PE
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding L
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 0 V
PIN 3 0 V
PIN 4 24 V DC (UA)
PIN 5 PE
Connection type 4
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879859929
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 54630_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 54630_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: IO-Link 54630_V1-1_iol_z_a.pdf (A)
  • Certificate: PROFIenergy 54630_Z40309-21.12.2027-v2.35-PROFIenergy_pbe_z_b.pdf (B)
  • Certificate: ProfiNet  54630_Z13293-21.12.2027-v2.35_pn_z_b.pdf (B)
  • Configuration Files: GSDML 54620_IMPACT67_Pro_KF0_x_21.zip (21)
  • Construction files: DXF 54630_dxf_x_a.zip (A)
  • Construction files: P8 54630_p8_2_12.zip (12)
  • Construction files: STP 54630_stp_x_a.zip (A)
  • Document: Installation guide 54630_ina_x_16.zip (16)
  • Document: Product data 54630_pd_en_15.pdf (15)

    English

    • English
    • Deutsch
  • Document: User manual 54620_hdb_en_15.pdf (15)

    English

    • English
    • Deutsch
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 54630_02-12.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 54630_02-12.21_ce_z_a.pdf (A)
  • Information: MTTF Report 54630_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
  • Software: Firmware 54630_10501173_1.07.01-V-00_tb5_x_13.zip (13)
  • Software: Firmwareupdatetool 10500955_AutoUpdateX_TB3_x_32.zip (32)
  • Software: IO-Link-Device-Tool 10501019_IO-Link-Device-Tool_TRB_x_50.zip (50)
  • Software: Release Notes 54600_RN0_en_a.pdf (A)

---- Grounding Material ----
---- Torque Wrench ----
---- Screw Plug ----
---- Power-Cable ----
---- Sensor-Actuator Adapter ----
---- Field Wireable Circular Connector ----
* plus VAT, plus shipping