Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)52 33 98 55
Zoom
M12 MALE 0° WIREABLE SCREW TERM.
Product may differ from image

M12 MALE 0° WIREABLE SCREW TERM.

5-pol. max.0,75mm² 6-8mm
Art.No.: 7000-12761-0000000
Alternative product:    7000-12881-0000000
Weight: 0.024 kg
  Available
 Product Comparison
List price per piece:

You might also like

Male straight
M12, 5-pole
Screw terminals
Sealing range (cable Ø): 6...8 mm
Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form 12761
Technical Data
Operating voltage max. 60 V
Rated surge voltage 0.8 kV
Operating current per contact max. 4 A; max. 3 A (UL-Recognized)
Material group III
Connection cross section max. 0.75 mm²
Sealing range (cable Ø) 6...8 mm
Over voltage category II
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Compression gland M12 (SW18)
Protection IP67 inserted and tightened (EN 60529)
General data
Pollution Degree 3
Dimensions H×W×D 60×20×20 mm
Material (housing) PA
Temperature range -40...+85 °C
Commercial data
country of origin DE
customs tariff number 85366990
EAN 4048879201636
eClass 27279221
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-12761-0000000_ML242924_C6233-81_csau_z_a.pdf
  • Download Approvals and certificates 7000-12761-0000000_E224242_ECBT8_urc_z_a.pdf
  • Download Approvals and certificates 7000-12761-0000000_E224242_ECBT2_ur_z_a.pdf
  • Download Approvals and certificates 7000-12761-0000000_ML242924_C6233-01_csa_z_a.pdf
  • Download China RoHS Information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 7000-12761_stp_x_a.zip
  • Download Installation Instructions 7000-12761-0000000_ina_x_01.pdf
cURus
* plus VAT, plus shipping