M12 female 0° A-cod. with cable V4A
PVC 8x0.25 gy 25m
Art.No.: | 7004-17041-2932500 |
Alternative product: | |
Weight: | 1.47 kg |
Country of origin: | CZ |
not available
Description
Female straight
M12, 8-pole
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
⚠ NOTICE ⚠
Stainless steel 1.4404 (V4A)
Plastic housings with good resistance against chemicals and oils.
PRODUCT WILL BE DISCONTINUED BY MARCH 2023. PLEASE HAVE A LOOK AT THE ALTERNATIVE PRODUCTS.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 25 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | M12 |
Thread | M12 x 1 |
Coding | A |
No. of poles | 8 |
Width across flats | SW13 |
Degree of protection (EN IEC 60529) | IP65, IP66K, IP67 |
Side 2
Stripping length (jacket) | 60 mm |
---|
Electrical data | Supply
Operating voltage AC max. | 30 V |
---|---|
Operating voltage DC max. | 30 V |
Current operating per contact max. | 2 A |
Installation | Connection
Stripping length (jacket) | 60 mm |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 0,8 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Locking material | Stainless steel 1.4404 (V4A) |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Cable data
General data | Cable
Cable identification | 293 |
---|---|
Jacket Color | gray |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 8 wires around Core filler twisted |
Filler | yes |
wire arrangement | brown, white, red, blue, pink, gray, yellow, green |
Mechanical data | Cable
Cable weigth | 58,3 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 78 ± 3 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, silicone-free |
Outer-diameter (jacket) | 6 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PVC |
Amount wires | 8 |
Outer diameter insulation | 1,2 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 90 ± 3 Shore A |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, silicone-free |
Amount strands (wire) | 14 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 0,25 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | Strand class 5 |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Max. rated voltage (conductor - conductor) | 300 V |
Max. rated voltage (conductor - ground) | 300 V |
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 2 A |
Electrical resistance line constant wire | 78 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 70 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 70 °C |
Resistances | Cable
UV resistance | DIN EN ISO 4892-2 A |
---|---|
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (dynamic) | 12 x Outer diameter |
---|
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879683326 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----