Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
M8 MALE 90° / M8 FEMALE 0° SNAP-IN
Product may differ from image

M8 MALE 90° / M8 FEMALE 0° SNAP-IN

PUR 3x0.25 black ROBOT, drag ch 0.6m
Art.No.: 7000-88181-6500060
Weight: 0.024 kg
  Upon request
 Product Comparison
List price per piece:

You might also like

Male 90° – female straight
M8 (Snap In) – M8 (Snap In), 3-pole
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form 88181
Cables
No./diameter of wires 3× 0.25 mm²
Wire isolation PP (br, bl, bk)
C-track properties 10 Mio.
Material (jacket) PUR (UL/CSA), welding spark
Outer Ø 4.3 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -25...+80 °C
Cable identification 650
Cable Type 5 (PUR schweißfunkenbeständig)
Approval (cable) cURus (AWM-Style 20549/10493); CE conform
Cable weight [g/m] 26,40
Material (wire) Cu wire, bare
Resistor (core) max. 79 Ω/km (20 °C)
Single wire Ø (core) 0.1 mm
Construction (core) 32× 0.1 mm (multi-strand wire class 6)
Diameter (core) 3× 0.25 mm²
AWG similar to AWG 24
Material (wire isolation) PP
Material property (wire isolation) CFC-, halogen-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 74 ±3 D
Wire-Ø incl. isolation 1.25 mm ±5%
Color/numbering of wires br, bk, bl
Stranding combination 3 wires twisted
Shield no
Material (jacket) PUR
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis-, microbial- and welding spark resistant
Shore hardness (jacket) 58 ±3 D
Outer-Ø (jacket) 4.3 mm ±5%
Color (jacket) black
chemical resistance good resistance to oil, gasoline and chemicals (EN 60811-404)
thermal resistance flame retardant UL, FT2, IEC 60332-1, IEC 60332-2-2, welding spark resistant
Nominal voltage 300 V AC
Test voltage 2500 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -40...+80 °C, (+90 °C at max. 10 000 operating hours)
Temperature range (mobile) -25...+80 °C, (+90 °C at max. 10 000 operating hours)
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
No. of bending cycles (C-track) max. 10 Mio. (25 °C)
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 3.3 m/s
Acceleration (C-track) max. 5 m/s²
Torsion stress ±360°/m
No. of torsion cycles max. 1 Mio. (25 °C)
Torsion speed 35 cycles/min
Jacket Color black
Technical Data
Operating voltage max. 50 V AC/60 V DC
Operating voltage (only UL listed) max. 30 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 4 A
Material group IEC 60664-1, category I
Locking of ports M8 Snap In
Protection IP65 inserted and tightened (EN 60529)
Material PUR
suitable for corrugated tube (internal Ø) 6.5 mm
General data
Standards DIN EN 61076-2-104 (M8)
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Commercial data
country of origin DE
customs tariff number 85444290
eClass 27061801
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-88001_11-08.19_ce_z_c.pdf
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 7000-88181_stp_x_a.zip
cCSAus
cULus
* only for products with UL/CSA approved cable
* plus VAT, plus shipping