Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
M8 male 0° / M12 female 0°
Product may differ from image

M8 male 0° / M12 female 0°

PVC 3x0.25 bk UL/CSA 2m
Art.No.: 7000-88241-6100200
Alternative product:    7000-88241-0100200
Weight: 0.07 kg
  Produced for you within 48 hours
 Product Comparison
List price per piece:

You might also like

Male straight – female straight
M8 – M12, 3-pole
Art-No. 7005 - M12/M8 Lite - (plastic hexagonal screw) on request
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form 88241
General data
Standards DIN EN 61076-2-101 (M12), DIN EN 61076-2-104 (M8)
Mounting method inserted, tightened
Material (contact) Copper alloy
Material (contact surface) Au
Material (gasket) FKM
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Cables
No./diameter of wires 3× 0.25 mm²
Wire isolation PVC (br, bl, bk)
Material (jacket) PVC (UL/CSA)
Outer Ø 4.5 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Cable identification 610
Cable Type 1 (PVC)
Approval (cable) UL (AWM-Style 2464/1731), CSA
Cable weight [g/m] 29,37
Material (wire) Cu wire, bare
Resistor (core) max. 79 Ω/km (20 °C)
Single wire Ø (core) 0.15 mm
Construction (core) 14× 0.15 mm (multi-strand wire class 5)
Diameter (core) 3× 0.25 mm²
AWG similar to AWG 24
Material (wire isolation) PVC
Material property (wire isolation) CFC-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 45 ±5 D
Wire-Ø incl. isolation 1.25 mm ±5%
Color/numbering of wires br, bk, bl
Stranding combination 3 wires twisted
Shield no
Material (jacket) PVC
Material property (jacket) CFC-, cadmium-, silicone- and lead-free
Shore hardness (jacket) 85 ±5 A
Outer-Ø (jacket) 4.5 mm ±5%
Color (jacket) black
chemical resistance good resistance to oil, gasoline and chemicals
thermal resistance flame retardant UL 1581 VW1 / CSA FT1
Nominal voltage UL 300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
Jacket Color black
Technical Data
Operating voltage max. 50 V AC/60 V DC
Operating voltage (only UL listed) max. 30 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 4 A
No. of poles 3
Material group IEC 60664-1, category I
Coding M12, A-coded
Locking of ports Screw thread (M8/M12×1 mm) recommended torque 0.4/0.6 Nm, self-securing
Compression gland M8 (SW9), M12 (SW13)
Protection IP65, IP66K, IP67 inserted and tightened (EN 60529)
Locking material Zinc die casting, matte nickel plated
Material PUR
suitable for corrugated tube (internal Ø) M12 (10 mm); M8 (6.5 mm)
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879124072
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-88241-xxxxxxx_080128-0-000_C6233-01_csa_z_b.pdf
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download Approvals and certificates 7000-40561_18-08.19_ce_z_b.pdf
  • Download Approvals and certificates 7000-88241-xxxxxxx_080128-0-000_C6233-01_csau_z_b.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 7000-88241_stp_x_a.zip
cCSAus
cULus
* only for products with UL/CSA approved cable
* plus VAT, plus shipping