Hebt u vragen over onze producten? Onze experts helpen u graag verder! Bel ons op +32 (0)380 868 81

MASI20 I/O MODULE K3

4 digital inputs, 4 digital, passive safety outputs

Artnr: 56440
Gewicht: 0.174 kg
Land van oorsprong:  CZ
Beschikbaar
Prijs per stuk:
Downloaden naar de databox Downloaden naar Easy-Import-Export

Beschrijving

Digital inputs/outputs
Safe outputs (Safety)
Output groups up to PLd (EN ISO 13849-1) can be switched off via safety relays
DI4 - 0.2 A DO4 - 0.5 A (AB) (K3)
Current manuals can be downloaded at: www.murrelektronik.com
24 V DC (18...30.2 V DC) EN 61131-2 by additional supply, safely separated from input supply
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage external DC min. 18 V
Operating voltage external DC max. 30 V
Bus voltage AS-Interface DC min. 26,5 V
Bus voltage AS-Interface DC max. 31,6 V
Current consumption AS-i port max. 300 mA
Total current max. 2 A
module supply Via system connection or by additional feed-in
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Input current max. 10 mA
Current carrying capacity max. 0,2 A
Electrical data | Output
Switch off time in case of short circuit 20 ms
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Industrial communication | Bus data
Address setting type Addressing socket, Master
Slave address range (0), 1 A...31 A, 1 B...31 B
Industrial communication | AS-Interface
Profile (IO.ID.ID2) S-7.A.7
Diagnostics
Diagnostic No voltage
Diagnostic via LED per module
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 114 mm
Width 37 mm
Depth 32 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 Asi Bus
Connection type 2 Ext. Us Pwr In
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender male
Color contact carrier green
No. of poles 2
PIN 1 A -
PIN 2 A +
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender male
Color contact carrier green
No. of poles 2
PIN 1 0 V
PIN 2 24 V DC
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 0 V A
PIN 2 0 V A
PIN 3 0 V A
PIN 4 0 V A
PIN 5 0 V A
PIN 6 0 V A
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 0 V S
PIN 2 0 V S
PIN 3 0 V S
PIN 4 0 V S
PIN 5 US
PIN 6 US
Connection type 5
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 I 0
PIN 2 I 1
PIN 3 I 2
PIN 4 I 3
PIN 5 US
PIN 6 US
Connection type 6
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 O 0
PIN 2 O 1
PIN 3 O 2
PIN 4 O 3
PIN 5 UA
PIN 6 UA

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
Douane tarief nummer 85176200
GTIN 4048879048781
Verpakkingseenheid 1

 
Gegevens Over Artikel:
  • Product-PDF
  • Certificate: ASI  56440_82701_asi_z_a.pdf (A)
  • Construction files: DXF 56440_dxf_x_a.zip (A)
  • Construction files: P8 56440_p8_2_50.zip (50)
  • Construction files: STP 56440_stp_x_a.zip (A)
  • Document: Installation guide 56440_ina_6_15.pdf (15)
  • Document: User manual 56431_hdb_x_25.zip (25)
  • Document: User manual 56449_hdb_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56440_10-11.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56440_10-11.16_ce_z_f.pdf (F)
  • Information: MTTF Report 56440_SN29500(40°C)-BerechnungV1.4_mttf_p_e.pdf (E)

---- Plug met schroefdraad ----
* excl. BTW, excl. Verzendkosten