Hebt u vragen over onze producten? Onze experts helpen u graag verder! Bel ons op +32 (0)380 868 81

MASI67 INSTALLATION TECHNOLOGY

Converter 2x profile cable to 7/8'' male

Artnr: 55036
Gewicht: 0.162 kg
Land van oorsprong:  DE
Leveringsdatum op aanvraag
Prijs per stuk:
Downloaden naar de databox Downloaden naar Easy-Import-Export

Beschrijving

MASI67 converter
2× profile cable to 7/8" (male)
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC max. 36 V
Total current max. 8 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Insulation strength ASI/Power 200 V
Mechanical data | Mounting data
Mounting method screwed, geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 90 mm
Width 74 mm
Depth 46 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 60664-1

Connection type 1
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 AS-i +
PIN 2 AS-i -
PIN 3 n.c.
PIN 4 24 V DC
PIN 5 0 V

ECLASS-6.0 27400209
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC001583
Douane tarief nummer 85369010
GTIN 4048879052153
Verpakkingseenheid 1

 
Gegevens Over Artikel:
  • Product-PDF
  • Approval: UL Registered CA 55036_E201820-NRAQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 55036_E201820-NRAQ2_ur_z_b.pdf (B)
  • Construction files: DXF 55036_dxf_x_a.zip (A)
  • Construction files: P8 55036_p8_2_50.zip (50)
  • Construction files: STP 55036_stp_x_a.zip (A)
  • Document: Installation guide 55036_ina_2_16.pdf (16)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55036_02-10.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55036_02-10.22_ce_z_a.pdf (A)

---- Powerkabel ----
* excl. BTW, excl. Verzendkosten