Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MASI68 I/O EXTENSION MODULE  56474
Product may differ from image

Last seen products

MASI68 I/O EXTENSION MODULE

2 analog Outputs U/I configurable

Art.No.: 56474
Weight: 0.185 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

AO2 - (E) 2× M12 (UI)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate

Connect Product

Data cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage UA DC 24 V
Operating voltage UA DC min. 18 V
Operating voltage UA DC max. 30,2 V
Bus voltage AS-Interface DC min. 26,5 V
Bus voltage AS-Interface DC max. 31,6 V
Current consumption AS-i port max. 100 mA
Electrical data | Output
Working resistance max. 60 Ω
Load resistance min. 1 kΩ
Conversion time analog output max. 1,5 ms
Industrial communication | Bus data
Address setting type M12 connection and programming device, Master
Slave address range (0), 1 ...
Industrial communication | AS-Interface
Profile (IO.ID.ID2) S-7.3.5
Diagnostics
Diagnostic No voltage
Diagnostic via LED per module
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP68
Mechanical data | Mounting data
Mounting method screwed
Height 126 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 A B
Connection type 2 Bus In
Connection type 3 Bus Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 AO +
PIN 2 n.c.
PIN 3 AO -
PIN 4 n.c.
PIN 5 PE
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 4
PIN 1 AS-i +
PIN 2 0 V
PIN 3 AS-i -
PIN 4 24 V DC
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 AS-i +
PIN 2 0 V
PIN 3 AS-i -
PIN 4 24 V DC
PIN 5 n.c.

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85176200
GTIN 4048879611183
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 56474_dxf_x_a.zip (A)
  • Construction files: P8 56474_p8_2_32.zip (32)
  • Construction files: STP 56474_stp_x_a.zip (A)
  • Document: Installation guide 56474_ina_6_15.pdf (15)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56474_01-06.17_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56474_01-06.17_ce_z_a.pdf (A)
  • Information: MTTF Report 56474_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping