Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

MB DIODE

IN: 24VDC/2x20ADC OUT: 24V/20-40ADC

Art.No.: 85396
Alternative product:   
Weight: 0.326 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 24 V DC (SELV/PELV)
OUTPUT: max. 2× 20/1× 40 A
Certificate
Certificate

Electrical data | Supply
Total current max. 40 A
Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 21 V
Input voltage DC max. 30 V
Current input AC 40 A
Total current bridge set max. 40 A
Efficiency 97 %
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 21 V
Output voltage DC max. 30 V
Output voltage adjustable yes
Output current 20 A
Output current (UL) 40 A
Overload current at 20 A +50% for 4 s
Diagnostics
Alarm contact yes
Alarm contact message type per channel
Alarm contact potential free yes
Installation | Connection
Connection Spring clamp terminals FK
Device protection | Electrical
Invers-polarity protection yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 55 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85411000
GTIN 4048879079884
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 85396_E200364-NKCR7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 85396_E200364-NMTR_ul_z_b.pdf (B)
  • Construction files: DXF 85396_dxf_x_a.zip (A)
  • Construction files: P8 85396_p8_2_20.zip (20)
  • Construction files: STP 85396_stp_x_a.zip (A)
  • Document: Installation guide 85396_ina_2_13.pdf (13)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 85396_1752-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 85396_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)

---- Marking Accessories ----
---- Electronic circuit breaker ----
* plus VAT, plus shipping