Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

MB REDUNDANCY BASIC

IN: 24VDC/2x20ADC OUT: 24V/20-40ADC

Art.No.: 85495
Alternative product:   
Weight: 0.15 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 24 V DC (SELV/PELV)
OUTPUT: max. 2× 20/1× 40 A
low power loss (MOSFET-Technology)
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data
Number of devices parallel connection max. 2
Parallel connection yes
Electrical data | Supply
Total current max. 40 A
Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 18 V
Input voltage DC max. 30 V
Current input AC 20 A
Total current bridge set max. 40 A
Efficiency 99,5 %
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 18 V
Output voltage DC max. 30 V
Output voltage adjustable yes
Output current 26 A
Diagnostics
Alarm contact yes
Alarm contact message content Input voltage
Alarm contact potential free yes
Installation | Connection
Connection Spring clamp terminals FK
Device protection | Electrical
Invers-polarity protection yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation
Conformity
EMC EN 55022 B

ECLASS-6.0 27049190
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879387149
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 85495_ЕАЭС RU С-DE.АБ53.В.03597-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Listed CA 85495_E200364-NKCR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 85495_E200364-NMTR_ul_z_b.pdf (B)
  • Certificate: GL  85495_TAA00001W2-DNVGL-2023.05.31_gl_z_b.pdf (B)
  • Construction files: DXF 85396_dxf_x_a.zip (A)
  • Construction files: P8 85495_p8_2_20.zip (20)
  • Construction files: STP 85396_stp_x_a.zip (A)
  • Document: Installation guide 85495_ina_4_14.pdf (14)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85495_1754-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85495_1754-04.16_ce_z_b.pdf (B)
  • Information: MTBF Report 85495_SN29500(40°C)-BerechnungV1.4_mtbf_p_a.pdf (A)
  • Information: MTTF Report 85495_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Electronic circuit breaker ----
---- Marking Accessories ----
* plus VAT, plus shipping