MODLINK MSDD CABLE ENTRY SYSTEM
KDT/ZE 12
Art.No.: | 4000-70403-0001120 |
Weight: | 0.004 kg |
Country of origin: | DE |
Available
Description
Glands small with cable tie eye
Cable diameter (12...13 mm)
For sale only in packing units
Cable diameter (12...13 mm)
For sale only in packing units
![Certificate Certificate](https://shop.murrelektronik.be/out/murrelektronik/img/approvals/xIMG850187_logo.png.pagespeed.ic.QJ1MGZELWX.png)
Technical Data
Mechanical data | Mounting data
Clamping range min. | 12 mm |
---|---|
Clamping range max. | 13 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27400604 |
ECLASS-7.0 | 27400604 |
ECLASS-8.0 | 27400604 |
ECLASS-9.0 | 27400604 |
ECLASS-10.1 | 27400604 |
ECLASS-11.1 | 27400604 |
ECLASS-12.0 | 27400604 |
ETIM-5.0 | EC000211 |
customs tariff number | 39269097 |
GTIN | 4048879031950 |
Packaging unit | 10 |
Accessories
---- Cable Guide for Cabinets ----