MODLINK MSDD CABLE ENTRY SYSTEM
KDT/ZE 29
Art.No.: | 4000-70403-0100290 |
Weight: | 0.014 kg |
Country of origin: | DE |
Contact Us for Availability
Description
Glands large with cable tie eye
Cable diameter (29...30 mm)
For sale only in packing units
Cable diameter (29...30 mm)
For sale only in packing units
Technical Data
Mechanical data | Mounting data
Clamping range min. | 29 mm |
---|---|
Clamping range max. | 30 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27400604 |
ECLASS-7.0 | 27400604 |
ECLASS-8.0 | 27400604 |
ECLASS-9.0 | 27400604 |
ECLASS-10.1 | 27400604 |
ECLASS-11.1 | 27400604 |
ECLASS-12.0 | 27400604 |
ETIM-5.0 | EC000211 |
customs tariff number | 39269097 |
GTIN | 4048879031783 |
Packaging unit | 10 |
Accessories
---- Cable Guide for Cabinets ----