Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
Mico Pro electronic circuit protection, 1 channel  9000-41091-1102000
Product may differ from image

Mico Pro electronic circuit protection, 1 channel

IN: 24 V DC OUT: 24 V DC / 11-12-13-14-15-16-17-18-19-20 A

Art.No.: 9000-41091-1102000
Alternative product:   
Weight: 0.074 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Mico Pro® flex 1.20
1 channel
11, 12, 13, 14, 15, 16, 17, 18, 19, 20 A
ATTENTION: Note permissible installation variants
Build your own Mico Pro® online:
START

Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Total current max. 40 A
Electrical data | Input
CTRL input voltage control inputs high min. 9 V
CTRL input voltage control inputs high max. 30 V
CTRL signal ON/OFF
Input voltage 1 DC 12 V
Input voltage 2 DC 24 V
Input voltage DC min. 9 V
Input voltage DC max. 30 V
ON input voltage control inputs min. 9 V
ON input voltage control inputs max. 30 V
ON pulse length control inputs high min. 120 ms
Total current bridge set max. 40 A
Electrical data | Output
Number of output channels 1
Triggering current DC full load per channel 20 A
Switch-on capacity max. 30 mF
Tolerance trigger current min. -5 %
Tolerance trigger current max. 15 %
Installation
Connection cross-section static min. 0,2 mm²
Connection cross section static max. 2,5 mm²
Connection cross-section dynamic min. 0,2 mm²
Connection cross section dynamic max. 4 mm²
AWG number static min. 14
AWG number static max. 24
AWG number dynamic min. 12
AWG number dynamic max. 24
Installation | Connection
Connection Bridge system
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 130 mm
Width 12 mm
Depth 114 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 50 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

Connection type 1
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 1
PIN 1 UB +
Connection type 2
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 1
PIN 1 0 V
Connection type 3
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 4
PIN 1 On
PIN 2 Ctrl
PIN 3 Alarm
PIN 4 0.9
Connection type 4
Family construction form Bridging Contact
Gender male
Color contact carrier black
No. of poles 4
PIN 1 On
PIN 2 Ctrl
PIN 3 Alarm
PIN 4 0.9
Connection type 5
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 Out 1
Connection type 6
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 0 V 1
Connection type 7
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 Alarm 1
Connection type 8
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 90% 1
Connection type 9
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 On 1
Connection type 10
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 Ctrl 1

ECLASS-6.0 27371802
ECLASS-6.1 27371802
ECLASS-7.0 27371802
ECLASS-8.0 27371802
ECLASS-9.0 27371802
ECLASS-10.1 27371802
ECLASS-11.1 27371802
ECLASS-12.0 27371802
ETIM-5.0 EC001440
customs tariff number 85363030
GTIN 4048879558747
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 9000-41091-1102000_MC165828-C3211-07-1583209_csa_z_a.pdf (A)
  • Approval: CSA US 9000-41091-1102000_MC165828-C3211-87-1583209_csau_z_a.pdf (A)
  • Approval: EAC 9000-41091-1102000_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Listed CA 9000-41091-1102000_E200364-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 9000-41091-1102000_E200364-NMTR_ul_z_a.pdf (A)
  • Approval: UL Registered US 9000-41091-1102000_E321289-QVRQ2_ur_z_b.pdf (B)
  • Certificate: GL  9000-41091-1102000_TAA00001YE-DNVGL-2023-07-30_gl_z_a.pdf (A)
  • Construction files: DXF 9000-41091-0101000_dxf_x_b.zip (B)
  • Construction files: P8 9000-41091-1102000_p8_2_60.zip (60)
  • Construction files: STP 9000-41091-0101000_stp_x_b.zip (B)
  • Document: Installation guide 9000-41091-0101000_ina_x_17.zip (17)
  • Document: Product data 9000-41091-1102000_pd_x_13.zip (13)
  • Document: User manual 9000-41011-0200000_hdb_x_28.zip (28)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 9000-41091-11020000_07-07.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 9000-41091-1102000_05-03.17_ce_z_a.pdf (A)
  • Information: MTBF Report 9000-41091-1102000_SN29500(40°C)-Berechnung_mtbf_p_a.pdf (A)
  • Information: MTTF Report 9000-41091-1102000_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Electronic circuit breaker ----
---- End Plate for Terminal Strip ----
---- Current Supply ----
---- Marking Accessories ----
* plus VAT, plus shipping