Modlight50/70 Pro bottom adapter for tube mounting
Art.No.: | 4000-76070-0000901 |
Weight: | 0.04 kg |
Country of origin: | ID |
Available
Description
Adapter for tube/wall mounting
for tube mounting bottom
for Modlight50/70 Pro
for tube mounting bottom
for Modlight50/70 Pro
Technical Data
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 50 mm |
---|---|
Width | 70 mm |
Depth | 70 mm |
Commercial data
ECLASS-6.0 | 27119290 |
---|---|
ECLASS-6.1 | 27371235 |
ECLASS-7.0 | 27371235 |
ECLASS-8.0 | 27371235 |
ECLASS-9.0 | 27371235 |
ECLASS-10.1 | 27371235 |
ECLASS-11.1 | 27371235 |
ECLASS-12.0 | 27371235 |
ETIM-5.0 | EC001153 |
customs tariff number | 39269097 |
GTIN | 4048879757522 |
Packaging unit | 1 |