Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
MSUD valve plug form A 18mm with cable
Product may differ from image

MSUD valve plug form A 18mm with cable

PVC 3x1.0 gy 3m

Art.No.: 24932
Weight: 0.261 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879277396
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)

* plus VAT, plus shipping