MUUW ANALOG COUPLER COMPONENT
Product discontinued, no alternative
Art.No.: | 44203 |
Alternative product: | |
Weight: | 0.112 kg |
Country of origin: | CZ |
Available
Technical Data
Electrical data
Accuracy (of full scale) | 1 % |
---|
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 21,6 V |
Operating voltage DC max. | 27,6 V |
Operating current max. | 200 mA |
Electrical data | Output
Working resistance max. | 400 Ω |
---|
Industrial communication
Transmission frequency max. | 1000 Hz |
---|
Device protection | Electrical
Rated surge voltage | 1,5 kV |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 75 mm |
Width | 22,5 mm |
Depth | 102 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 50 °C |
Commercial data
ECLASS-6.0 | 27210990 |
---|---|
ECLASS-7.0 | 27210990 |
ECLASS-8.0 | 27210990 |
ECLASS-9.0 | 27210990 |
ETIM-5.0 | EC002477 |
customs tariff number | 85437090 |
GTIN | 4048879028493 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Marking Accessories ----
---- Current Supply ----