Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
VALVE PLUG SUPPRESSOR FORM A - 18MM
Product may differ from image

VALVE PLUG SUPPRESSOR FORM A - 18MM

RC, 230VAC/DC/10VA/W

Art.No.: 24060
Weight: 0.023 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85363010
GTIN 4048879018791
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 24060_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Document: Product data 3124015_pd_x_15.zip (15)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 24060_01-07.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 24060_01-07.20_ce_z_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping