Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

Strippingtool for dismantling 4.5-40mm in diameter

Up to 4.5 mm insulation thickness

Art.No.: 7000-98211-0000000
Weight: 0.116 kg
Country of origin:  SE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Stripping tool
for
Material jacket
PVC
4.5...40 mm
Quantity: 1 piece
Wire isolation
max. 4.5 mm

Mechanical data | Mounting data
Height 167 mm
Width 37 mm
Depth 30,5 mm

ECLASS-6.0 21049190
ECLASS-7.0 21049190
ECLASS-8.0 21049190
ECLASS-9.0 21049190
ECLASS-10.1 21043853
ECLASS-11.1 21043853
ECLASS-12.0 21043853
ETIM-5.0 EC001855
customs tariff number 82032000
GTIN 4048879732499
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 7000-98211-0000000_ina_x_01.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)

---- Knife ----
* plus VAT, plus shipping