T-Coupler SlimLine M8 male / 2x M8 female A-cod.
4-pol. / 2x 3-pol.
Art.No.: | 7000-88601-0000000 |
Alternative product: | |
Weight: | 0.018 kg |
Country of origin: | DE |
Available
Description
T-coupler (Slim Line)
Male straight – females straight
M8 – M8, 4-pole
Distribution function (NO)
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Male straight – females straight
M8 – M8, 4-pole
Distribution function (NO)
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Operating voltage AC | 50 V |
---|---|
Operating voltage DC | 60 V |
Operating voltage AC (UL-listed) | 30 V |
Operating voltage DC (UL-listed) | 30 V |
Current operating per contact max. | 4 A |
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Mounting set | M8 x 1 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 0,8 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27279221 |
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440106 |
ECLASS-10.1 | 27440106 |
ECLASS-11.1 | 27440106 |
ECLASS-12.0 | 27440106 |
ETIM-5.0 | EC002062 |
customs tariff number | 85366990 |
GTIN | 4048879118507 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----