Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC:
Input voltage DC min.:
Input voltage DC max.:
Input current:
Electrical data | Output
Utilization category DC-13 (EN IEC 60947-5-1):
Additional condition switching frequency:
Switching frequency max.:
Power rating AC max.:
Power rating DC max.:
Switching voltage AC max.:
Switching voltage DC max.:
Switching current DC:
Switching current max.:
Switching capacity AC-12 (EN IEC 60947-5-1):
Switching capacity AC-15 (EN IEC 60947-5-1):
Diagnostics
Status indication LED:
Installation | Connection
Connection:
Device protection
Condition lifetime:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Rated surge voltage:
Electrical lifetime:
Device protection | Mechanical
Mechanical endurance:
Mechanical data
Drop-out time max.:
Response time max.:
Bounce time max.:
Mechanical data | Material data
Material contact:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 4:
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
Connection type 4
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Certificate
Move
IR RELAY SOCKET MODULES IR RELAY SOCKET MODULES
Product discontinued, no alternative
Weight: 0.075 kg
Art.No.: 61300

Available
Move
RM 14/24 VAC/DC KL.BZ.N.EN OUTPUT RELAY RM 14/24 VAC/DC KL.BZ.N.EN OUTPUT RELAY
IN: 24 VAC/DC - OUT: 250 VAC/DC / 2 A
Weight: 0.096 kg
Art.No.: 51410

Available
-
24 V
-
20,4 V
-
26,4 V
-
24 V
-
20,4 V
-
26,4 V
-
20 mA
-
0,8 A @ 24 V, 0,01 A @ 230 V
-
with load
-
0,1 Hz
-
125 VA
-
60 W
250 V
250 V
110 V
250 V
-
0,1 mA
5 A
2 A
-
2 A (24 V AC); 0.5 A (230 V AC)
-
1 A (24 V AC); 0.1 A (230 V AC)
-
red
Spring clamp terminals FK
-
-
load-dependent
IP40
-
-
1,5 kV
-
50000000 Cycles
-
50000000 Cycles
-
20 ms
-
10 ms
-
2 ms
-
Ag Au
geschnappt
geschnappt
mounting rail, (EN 60715)
Mounting rail TH35, G32, (EN 60715)
76,5 mm
75 mm
27 mm
22,5 mm
65 mm
102 mm
-
-20 °C
-
50 °C
-
X1
-
X2
-
X3
-
X4
-
Screw terminals SK
-
terminal
-
female
-
green
-
4
-
42
-
44
-
A 2
-
A 1
-
Screw terminals SK
-
terminal
-
female
-
green
-
4
-
21
-
24
-
22
-
41
-
Screw terminals SK
-
terminal
-
female
-
green
-
3
-
34
-
32
-
31
-
Screw terminals SK
-
terminal
-
female
-
green
-
3
-
12
-
11
-
14
27371603
27371001
-
27371601
27371603
27371601
27371603
27371601
27371603
27371601
-
27371601
-
27371601
-
27371601
EC001437
EC001437
1
1
85366990
85364900
4048879025935
4048879027649
-
* plus VAT, plus shipping