Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data
Number of devices parallel connection max.:
Number of devices series connection max.:
Parallel connection:
Series connection:
Security level:
Electrical data | Supply
Power frequency:
Electrical data | Input
Fuse protection primary side internal:
Characteristic back-up fuse:
Input voltage 1 AC:
Input voltage 2 AC:
Input voltage AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC min.:
Input voltage DC max.:
Current input AC:
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current max.:
External back-up fuse per phase max.:
Efficiency:
Electrical data | Output
Selectable switch-off mode:
Output voltage DC:
Output voltage DC min.:
Output voltage DC max.:
Output voltage adjustable:
Output current:
Output current (UL):
Duration Power Boost min.:
Mains failure bridging min.:
Power Boost:
Ripple effective max.:
Spikes (s-s) max.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Overload protection output:
Short-circuit protection output:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Derating from:
Storage temperature min.:
Storage temperature max.:
Relative humidity min. (operation):
Relative humidity max. (operation):
Conformity
Product standard:
EMC:
Low Voltage Directive:
Approvals
SEMI F47:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Move
MCS POWER SUPPLY 1-PHASE, MCS POWER SUPPLY 1-PHASE,
IN: 185-265VAC OUT: 24-28V/10ADC
Weight: 1.15 kg
Art.No.: 85085

Available
Move
EMPARRO POWER SUPPLY 1-PHASE, EMPARRO POWER SUPPLY 1-PHASE,
IN: 100-240VAC OUT: 24-28VDC/10A
Weight: 0.85 kg
Art.No.: 85441

Available
-
5
-
2
yes
yes
yes
yes
SELV
SELV
50 ... 60 Hz
50 ... 60 Hz
-
6,3 A
-
Inertia
-
100 V
-
240 V
230 V
-
185 V
85 V
265 V
265 V
-
90 V
-
250 V
2,1 A
-
-
2,6 A
-
1,1 A
25 A
13 A
10 A
-
90 %
92,8 % @ 110 V AC, 94,3 % @ 230 V AC
front sided plug link (automatic re-start or definite shut-off)
-
24 V
24 V
24 V
24 V
28 V
28 V
yes
yes
10 A
10 A
12 A
-
-
4 s
-
30 ms @ 100 V AC
-
150 %
20 mV
50 mV
200 mV
200 mV
-
IP20
yes
yes
yes
yes
geschnappt
geschnappt
Mounting rail TH35, (EN 60715)
Mounting rail TH35, (EN 60715)
127 mm
123 mm
68 mm
65 mm
160 mm
138 mm
0 °C
-40 °C
60 °C
60 °C
-
45 °C
-25 °C
-40 °C
85 °C
80 °C
5 %
5 %
95 % no condensation
95 % no condensation
-
-
-
-
-
-
-
compliant
-
Alarm
-
Input
-
Output
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
green
green
3
2
PE
13
N
14
L
-
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
green
green
4
3
-
PE
-
N
+
L
+
-
-
Spring clamp terminals FK
-
terminal
-
female
-
green
-
4
-
-
-
-
-
+
-
+
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27040701
27040701
27040701
27040701
27040701
27040701
27040701
27040701
EC002540
EC002540
4048879080521
4048879381499
85044083
85044095
1
1
-
* plus VAT, plus shipping