Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Power frequency:
Electrical data | Input
Input voltage 1 AC:
Input voltage 2 AC:
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current at input voltage 1:
Inrush current at input voltage 2:
Short-circuit current at input voltage 1:
Short-circuit current at input voltage 2:
Electrical data | Output
Output voltage AC:
Output voltage adjustable:
Power rating AC max.:
Device protection | Electrical
Insulation test voltage input - output:
Mechanical data | Mounting data
Suitable for mounting type:
Mounting dimension a:
Mounting dimension b:
Mounting dimension c:
Height:
Width:
Depth:
Diameter bore:
Length bore:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Conformity
Product standard:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 1
Connection:
Family construction form:
Gender:
No. of poles:
PIN 2:
PIN 3:
Connection type 2
Connection:
Family construction form:
Gender:
No. of poles:
PIN 2:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 320VA IN: 230/400VAC OUT: 230VAC
Weight: 4.15 kg
Art.No.: 6686306

Contact Us for Availability
Move
MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 320VA IN: 230/400VAC OUT: 230VAC
Weight: 4.15 kg
Art.No.: 86306

Contact Us for Availability
50 ... 60 Hz
50 ... 60 Hz
230 V
230 V
400 V
400 V
1,52 A
1,52 A
0,88 A
0,88 A
17,5 A
17,5 A
10,1 A
10,1 A
28 A
28 A
16,1 A
16,1 A
230 V
230 V
no
no
320 VA
320 VA
4 kV
4 kV
Schlüssellochaufhängung
Schlüssellochaufhängung
74,4 mm
74,4 mm
90 mm
90 mm
5,8 mm
5,8 mm
92,2 mm
92 mm
120 mm
120 mm
122,4 mm
122,4 mm
5,8 mm
5,8 mm
10 mm
10 mm
-20 °C
-20 °C
40 °C
40 °C
-40 °C
-40 °C
80 °C
80 °C
EN 61558-1, EN 61558-2-4, EN 62041 category 0
EN 61558-1, EN 61558-2-4, EN 62041 category 0
Input
Input
Output
Output
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
3
3
230 V
230 V
400 V
400 V
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
2
2
230 V
230 V
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
metallic
metallic
1
1
PE
PE
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
EC002486
EC002486
1
1
4048879066242
4048879078672
85043180
85043180
-
* plus VAT, plus shipping