Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Connection cross section min.:
Connection cross section max.:
AWG number min.:
AWG number max.:
Installation | Connection
Connection:
Insertion cycles safety element min.:
Mating cycles min.:
Installation | Pin assignment
No. of poles:
Mechanical data
Holding force modules (insert) min.:
Holding force modules (pull) min.:
Holding force PE contact:
Frame type:
Pulling force max.:
Mechanical data | Material data
Coating housing:
Coating contact:
Combustibility class (UL94):
Material housing:
Material contact:
Material safety element:
Mechanical data | Mounting data
Number of module slots:
Size:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Move
B6 frame (female) for 2 modules B6 frame (female) for 2 modules
a…b
Weight: 0.054 kg
Art.No.: 70MH-RD02B-0000000

Available
Move
B10 frame (female) for 3 modules B10 frame (female) for 3 modules
a…c
Weight: 0.06 kg
Art.No.: 70MH-RE03B-0000000

Available
1 mm²
1 mm²
6 mm²
6 mm²
18
18
10
10
Screw terminals SK
Screw terminals SK
20
20
500
500
2 + PE
2 + PE
300 N
300 N
600 N
600 N
250 N
250 N
female
female
60 N
60 N
nickel plated
nickel plated
nickel plated
nickel plated
V-0
V-0
Zinc die-casting
Zinc die-casting
Brass
Brass
PC GF
PC GF
2
3
B6
B10
36,5 mm
36,5 mm
34,4 mm
34,4 mm
51,2 mm
64,2 mm
-40 °C
-40 °C
125 °C
125 °C
40/125/10
40/125/10
27143424
27143424
27261209
27261209
27440206
27440206
27440206
27440206
27440206
27440206
27440206
27440206
27440206
27440206
27440206
27440206
EC002312
EC002312
85389099
85389099
1
1
4048879641739
4048879641746
* plus VAT, plus shipping