for adaptive inserts, natural anodized aluminium
Article can not be ordered
 
PUR 3x0.75 sw UL/CSA 2m
 
P: 320VA IN: 230/400VAC OUT: 24VAC
 
1x RJ45 + 1x data cutout
 
Single locking lever m., side entry M25, p-cover
 
PVC 3x0.34 gr UL/CSA 30m
 
Illuminiated reset button
 
10.0m PUR/PVC 4x0,34+3x0,75
 
PUR 4x0.34 geschirmt gr UL/CSA 15m
 
 
PUR 3x0.34 gr UL/CSA 0,3m
Article can not be ordered
 
1×USB-A fem./fem.+1×RJ45 fem./fem.+1×DVI fem./fem.
 
PUR 3x0.34 shielded gy UL/CSA+drag ch. 5m
 
RGB illumintaion
 
PVC 3x0.34 bk UL/CSA 2m
 
100 pieces
 
PVC 4x0.34 shielded gy 20m
 
PUR 1x4xAWG22 shielded gn UL/CSA+robot 0.6m
 
PUR 5x0.34 shielded gy UL/CSA+drag ch. 1m
 
PUR 3x0.25 bk UL/CSA 1m
Article can not be ordered
 
PUR 4x0.5+2x0.25 shielded gn UL/CSA+drag ch. 15m
 
PUR 3x0.34 bk UL/CSA+drag ch. 2.5m
 
PUR 3x0.34 bk UL/CSA+drag ch. 100m
 
PUR 6x0.75 bk UL/CSA+drag ch. 3m
 
PUR 4x0.34 shielded gy UL/CSA+drag ch. 3m
 
PUR 3x0.75 gy UL/CSA+drag ch. 0m
 
Keylock switch 1x40° spring return
 
LED 5mm - 24V AC/DC - 15mA - IP40
 
PUR 4x0.25 sw UL/CSA+schleppk. 100m
 
PUR 3x0.75 ye UL/CSA+robot+drag ch. 1m
 
PUR 4x0.34 shielded gy UL/CSA+drag ch. 0.3m
 
Pot.-sep. 15m PUR/PVC, 8x0,34+5X0.75
 
IN: 24 V DC OUT: 24 V DC / 2x 1-2-3-4 A & 2x 4-6-8-10 A
 
PUR 5x0.34 ye UL/CSA+drag ch. 25m
 
PUR-wires 5x1.5 0.5m
 
PVC 3x0.34 ye UL/CSA 0.6m
 
PUR 3x0.25 sw UL/CSA+schleppk. 1m
Article can not be ordered
 
PVC 5x0.34 gy UL/CSA 5m
 
PUR 4x0.34 geschirmt gr 2m
 
PUR 3x0.34 or UL/CSA+robot+drag ch. 4m
Article can not be ordered
 
 
* plus VAT, plus shipping