1x Mico Pro PM 24VDC/40A + 2x Mico Pro flex 4.10
+ Mico Pro Plug-In link 1x blue 1x red 250 mm
Art.No.: | 9101200 |
Weight: | 0.547 kg |
Country of origin: | CZ |
Available
Description
Build your own Mico Pro® online:
https://micopro.murrelektronik.com
https://micopro.murrelektronik.com
Commercial data
ECLASS-6.0 | 27141901 |
---|---|
ECLASS-6.1 | 27371802 |
ECLASS-7.0 | 27371802 |
ECLASS-8.0 | 27371802 |
ECLASS-9.0 | 27371802 |
ECLASS-10.1 | 27371802 |
ECLASS-11.1 | 27371802 |
ECLASS-12.0 | 27371802 |
ETIM-5.0 | EC001440 |
customs tariff number | 85363010 |
GTIN | 4048879790178 |
Packaging unit | 1 |