Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
ASSEMBLY MODULE MP 6 S  62030
Product may differ from image

ASSEMBLY MODULE MP 6 S

Mounting rail / screw-type terminal

Art.No.: 62030
Weight: 0.104 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

6 pairs of solder pins
screw terminals connected to solder pin pairs

Electrical data | Supply
Operating voltage AC max. 250 V
Operating voltage DC max. 250 V
Operating current max. 5 A
Installation
Connection cross section max. 4 mm²
Installation | Connection
Connection Screw terminals SK
Connection information Lötstützpunktpaare (Raster 5 mm)
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Housing properties open design
Material housing Plastic
Mechanical data | Mounting data
Distance of solder pins 50 mm
Mounting method screwed, geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 63 mm
Width 90 mm
Depth 36 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27260710
ECLASS-6.1 27141149
ECLASS-7.0 27141149
ECLASS-8.0 27141149
ECLASS-9.0 27141149
ECLASS-10.1 27141149
ECLASS-11.1 27141149
ECLASS-12.0 27141149
ETIM-5.0 EC002780
customs tariff number 85369010
GTIN 4048879042239
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping