COMLIGHT56 LED GREEN STATUS LIGHT
With 4 pole M12 bottom exit
Art.No.: | 4000-76056-1313000 |
Weight: | 0.07 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Compact status light
Flange M12 male, 4-pole
green
Flange M12 male, 4-pole
green
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current consumption max. | 26 mA |
Industrial communication | HMI
Luminous intensity | 1355 mcd |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Height | 78,8 mm |
---|---|
Width | 56 mm |
Depth | 56 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 50 °C |
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Coding | A |
No. of poles | 4 |
PIN 3 | BU 0 V (24 V DC) |
PIN 4 | BK 24 V DC (0 V) |
Commercial data
ECLASS-6.0 | 27371220 |
---|---|
ECLASS-6.1 | 27110390 |
ECLASS-7.0 | 27110390 |
ECLASS-8.0 | 27110390 |
ECLASS-9.0 | 27110350 |
ECLASS-10.1 | 27110350 |
ECLASS-11.1 | 27110350 |
ECLASS-12.0 | 27110350 |
ETIM-5.0 | EC000232 |
customs tariff number | 85319000 |
GTIN | 4048879855723 |
Packaging unit | 1 |
Accessories
---- Mounting Bracket for Signal Tower ----