COMLIGHT57 LED RED STATUS LIGHT
Product discontinued
Art.No.: | 4000-75057-1311000 |
Alternative product: | |
Weight: | 0.067 kg |
Country of origin: | CZ |
Available
Description
Compact status light
Flange M12 male, 4-pole
red
Flange M12 male, 4-pole
red
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current consumption max. | 25,9 mA |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Height | 78,4 mm |
---|---|
Width | 57 mm |
Depth | 57 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 50 °C |
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Coding | A |
No. of poles | 4 |
PIN 3 | BU 0 V |
PIN 4 | BK 24 V DC |
Commercial data
ECLASS-6.0 | 27371220 |
---|---|
ECLASS-7.0 | 27371220 |
ECLASS-8.0 | 27371220 |
ECLASS-9.0 | 27371220 |
ETIM-5.0 | EC000232 |
customs tariff number | 85318070 |
GTIN | 4048879439176 |
Packaging unit | 1 |
Accessories
---- Mounting Bracket for Signal Tower ----