Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

CUBE20S POWER MODULE

24VDC

Art.No.: 57130
Weight: 0.074 kg
Country of origin:  TH
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Power module
Expansion module
for external voltage supply
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Total current max. 10 A
Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 20,4 V
Input voltage DC max. 28,8 V
Electrical data | Output
Output voltage DC 24 V
Output current 10 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 109 mm
Width 12,9 mm
Depth 76,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 Power
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 8
PIN 1 n.c.
PIN 2 24 V DC
PIN 3 0 V
PIN 4 24 V DC Sys
PIN 5 n.c.
PIN 6 24 V DC
PIN 7 0 V
PIN 8 0 V Sys

ECLASS-6.0 27242610
ECLASS-6.1 27242611
ECLASS-7.0 27242611
ECLASS-8.0 27242611
ECLASS-9.0 27242611
ECLASS-10.1 27242611
ECLASS-11.1 27242611
ECLASS-12.0 27242611
ETIM-5.0 EC001600
customs tariff number 85369010
GTIN 4048879422888
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 57130_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 57130_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 57120_dxf_x_a.zip (A)
  • Construction files: P8 57130_p8_2_50.zip (50)
  • Construction files: STP 57120_stp_x_a.zip (A)
  • Document: User manual 57120_hdb_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 57130_4708-04.16_ce_z_b.pdf (B)
  • Software: Device driver 2014_10_CUBE20S_Labeling Stripes.pdf (10)

* plus VAT, plus shipping