Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
Cable drum Ø 355mm  7000-C0201-3300000
Product may differ from image

Last seen products

Cable drum Ø 355mm

PVC 4x0.34 shielded gy 100m

Art.No.: 7000-C0201-3300000
Weight: 5.604 kg
Country of origin:  DE
Produced for you with priority
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Cable drum (100 m)
PVC
4× 0.34 mm², gray

General data | Cable
Cable identification 330
Jacket Color gray
Structure | Cable
Amount stranding 1
Stranding 4 wires twisted
Stranding factor min. 74 mm
Stranding factor max. 74 mm
Cable shielding (type) copper braid, tinned
Cable shielding (coverage) 85 %
Banding Fleece, Foil
wire arrangement brown, black, blue, white
Mechanical data | Cable
Cable weigth 53,9 g/m
Material jacket PVC
Shore hardness jacket 85 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free
Outer-diameter (jacket) 5,9 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PVC
Amount wires 4
Outer diameter insulation 1,4 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 85 Shore A
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free
Amount strands (wire) 42
Diameter of single wires 0,1 mm
Conductor crosssection (wire) 0,34 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Electrical data | Cable
Max. rated voltage (conductor - conductor) 500 V
Max. rated voltage (conductor - ground) 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4,8 A
Electrical resistance line constant wire 57 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 1,5 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 1,5 kV @ 60 s
AC withstand voltage (wire - shield) 1,5 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -30 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1100 FT2 | IEC 60332-2-2 | UL 1581 § 1090
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 15 x Outer diameter

ECLASS-6.0 27062011
ECLASS-6.1 27061801
ECLASS-7.0 27061801
ECLASS-8.0 27061801
ECLASS-9.0 27061801
ECLASS-10.1 27061801
ECLASS-11.1 27061801
ECLASS-12.0 27061801
ETIM-5.0 EC001855
customs tariff number 85444995
GTIN 4048879340670
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Field Wireable Circular Connector ----
* plus VAT, plus shipping