M8 female receptable 90° D-cod. rear
4-pol., PCB pin, shielded
Art.No.: | 7000-R1224-12D2100 |
Weight: | 0.008 kg |
Country of origin: | DE |
Available
Description
PCB connectors
Female straight
M8, 4-pole
D-coded
Shielded
THT-solder connection
Rear mounting
Female straight
M8, 4-pole
D-coded
Shielded
THT-solder connection
Rear mounting
Technical Data
Side 1
Coating contact | nickel plated |
---|---|
Family construction form | M8 |
Coding | D |
Material contact | Brass |
No. of poles | 4 |
Width across flats | SW14 |
Electrical data | Supply
Operating voltage AC | 50 V |
---|---|
Operating voltage DC | 60 V |
Current operating per contact max. | 4 A |
Industrial communication
Transfer parameters | CAT5e, Class D (ISO/IEC 11801) |
---|
Installation | Connection
Connection information | THT-solder connection |
---|---|
Tightening torque | 0,6 Nm |
Mounting set | M12 x 1 |
Mating cycles min. | 100 |
Device protection
Shielded | yes |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3/2 |
Insulation resistance min. | 100 MΩ |
Mechanical data | Material data
Coating housing | nickel plated |
---|---|
Material gasket | FPM |
Material housing | Copper alloy |
Material contact carrier | PA6 |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 90 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279220 |
ECLASS-7.0 | 27440103 |
ECLASS-8.0 | 27440103 |
ECLASS-9.0 | 27440109 |
ECLASS-10.1 | 27440109 |
ECLASS-11.1 | 27440109 |
ECLASS-12.0 | 27440109 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366930 |
GTIN | 4048879906838 |
Packaging unit | 10 |