MSUD valve plug A-18mm with cable V4A
PVC 4x0.75 bk 20m
Art.No.: | 7004-18111-6172000 |
Weight: | 1.592 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
MSUD
Form A (18 mm)
230 V AC/DC
without components
Stainless steel 1.4578 (V4A)
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Cable length | 20 m |
---|
Side 1
Tightening torque | 0,4 Nm |
---|---|
Family construction form | MSUD |
Thread | M3 |
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC max. | 230 V |
---|---|
Operating voltage DC max. | 230 V |
Current operating per contact max. | 10 A |
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 4 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Color housing | black |
---|---|
Material gasket | PUR |
Material housing | PBT |
Locking material | Stainless steel 1.4578 (V4A) |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
General data | Cable
Cable identification | 617 |
---|---|
Cable Type | 1 |
Printing color of wire insulation | white (isolation black) |
Jacket Color | black |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 4 wires twisted |
wire arrangement | black 1, black 2, black 3, green-yellow |
Mechanical data | Cable
Cable weigth | 77,66 g/m |
---|---|
Material jacket | PVC |
Shore hardness jacket | 80 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, silicone-free |
Outer-diameter (jacket) | 6,5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PVC |
Amount wires | 4 |
Outer diameter insulation | 1,8 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 43 ± 5 Shore D |
Material properties wire insulation | good machinability |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, silicone-free |
Printing color of wire insulation | white (isolation black) |
Amount strands (wire) | 24 |
Diameter of single wires | 0,2 mm |
Conductor crosssection (wire) | 0,75 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | Strand class 5 |
Electrical data | Cable
Max. rated voltage (conductor - conductor) | 500 V |
---|---|
Max. rated voltage (conductor - ground) | 300 V |
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 9,6 A |
Electrical resistance line constant wire | 26 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 3 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 3 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -30 °C |
---|---|
Max. operating temperature (fixed) | 70 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 70 °C |
Resistances | Cable
UV resistance | DIN EN ISO 4892-2 A |
---|---|
Flame resistance | IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2 |
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879864503 |
Packaging unit | 1 |