M12 female 0° A-cod. with cable V4A
PUR 4x0.34 gy UL/CSA 40m
Art.No.: | 7004-12221-2244000 |
Alternative product: | |
Weight: | 1.572 kg |
Country of origin: | DE |
not available
Description
⚠ NOTICE ⚠
PRODUCT IS DISCONTINUED. PLEASE HAVE A LOOK AT THE ALTERNATIVE PRODUCTS.
Female straight
M12, 4-pole
Stainless steel 1.4404 (V4A)
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 40 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Coating contact | gold plated |
Family construction form | M12 |
Thread | M12 x 1 |
suitable for corrugated tube (internal Ø) | 10 mm |
Coding | A |
Material contact | Copper alloy |
No. of poles | 4 |
Width across flats | SW13 |
Degree of protection (EN IEC 60529) | IP65, IP66K, IP67 |
Side 2
Stripping length (jacket) | 20 mm |
---|---|
Coating contact | gold plated |
Electrical data | Supply
Operating voltage AC max. | 250 V |
---|---|
Operating voltage DC max. | 250 V |
Operating voltage AC (UL-listed) | 30 V |
Operating voltage DC (UL-listed) | 30 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | no |
---|
Installation | Connection
Stripping length (jacket) | 20 mm |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 2,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Material gasket | FKM |
---|---|
Material housing | PUR |
Locking material | Stainless steel 1.4404 (V4A) |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Conformity
Product standard | DIN EN 61076-2-101 (M12) |
---|
Cable data
Cable
Cable identification | 224 |
---|---|
Cable Type | 2 (PUR/PVC) |
Approval (cable) | UL (AWM-Style 20549/1731), CSA; CE conform |
Cable weight [g/m] | 42,68 g |
Material wire | Cu wire, bare |
Resistor (core) | max. 57 Ω/km (20 °C) |
Single wire Ø (core) | 0.1 mm |
Construction (core) | 42× 0.1 mm (multi-strand wire class 6) |
Diameter (core) | 4× 0.34 mm² |
AWG | similar to AWG 22 |
Material wire isolation | PVC |
Material property wire insulation | CFC-, cadmium-, silicone- and lead-free |
Shore hardness wire isolation | 43 ±5 D |
Wire-Ø incl. isolation | 1.25 mm ±5% |
Color/numbering of wires | br, bk, bl, wh |
Stranding combination | 4 wires twisted |
Shield | no |
Material jacket | PUR/PVC |
Material property (jacket) | CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant |
Shore hardness jacket | 80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket) |
Outer-Ø (jacket) | 4.6 mm ±5% |
Color jacket | gray |
chemical resistance | good resistance to oil, gasoline and chemicals |
Nominal voltage | UL 300 V AC |
Test voltage | 2000 V AC |
Current load capacity | to DIN VDE 0298-4 |
Temperature range (fixed) | -30...+80 °C |
Temperature range (mobile) | -5...+80 °C |
Bending radius (fixed) | 10× outer Ø |
Bending radius (dynamic) | 15× outer Ø |
No. of bending cycles (C-track) | max. 2 Mio. (25 °C) |
Travel speed (C-track) | max. 3.3 m/s |
Acceleration (C-track) | max. 5 m/s² |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879111225 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----
---- Cable Marker ----
---- Torque Wrench ----