Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
M12 female 0° A-cod. with cable V4A  7004-12241-7321500
Product may differ from image

Last seen products

M12 female 0° A-cod. with cable V4A

PUR 5x0.34 bk UL/CSA+drag ch. 15m

Art.No.: 7004-12241-7321500
Weight: 0.582 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Female straight
M12, 5-pole
Stainless steel 1.4404 (V4A)
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificate
Certificate

Cable length 15 m
Side 1
Tightening torque 0,6 Nm
Mounting method inserted, screwed
Coating contact gold plated
Family construction form M12
Thread M12 x 1
suitable for corrugated tube (internal Ø) 10 mm
Coding A
Material contact Copper alloy
No. of poles 5
Width across flats SW13
Degree of protection (EN IEC 60529) IP65, IP66K, IP67
Side 2
Stripping length (jacket) 20 mm
Coating contact gold plated
Electrical data | Supply
Operating voltage AC max. 125 V
Operating voltage DC max. 125 V
Operating voltage AC (UL-listed) 30 V
Operating voltage DC (UL-listed) 30 V
Current operating per contact max. 4 A
Diagnostics
Status indication LED no
Installation | Connection
Stripping length (jacket) 20 mm
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 1,5 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Material gasket FKM
Material housing PUR
Locking material Stainless steel 1.4404 (V4A)
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard DIN EN 61076-2-101 (M12)

Cable
wire arrangement brown, black, blue, white, gray
General data | Cable
Cable identification 732
Cable Type 3
Jacket Color black
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 5 wires around Core filler twisted
Filler yes
wire arrangement brown, black, blue, white, gray
Mechanical data | Cable
Cable weigth 41,8 g/m
Material jacket PUR
Shore hardness jacket 90 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
Outer-diameter (jacket) 4,8 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PP
Amount wires 5
Outer diameter insulation 1,25 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 70 ± 5 Shore D
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
Amount strands (wire) 42
Diameter of single wires 0,1 mm
Conductor crosssection (wire) 0,34 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Electrical data | Cable
Nominal voltage AC max. 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4,5 A
Electrical resistance line constant wire 57 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 2,5 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 2,5 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C / 90 °C @ 10000 h Operation
Operating temperature min. (dynamic) -25 °C
Operating temperature max. (dynamic) 80 °C / 90 °C @ 10000 h Operation
Resistances | Cable
UV resistance DIN EN ISO 4892-2 A
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
No. of bending cycles (C-track) 10 Mio. @ 25 °C
Traversing distance (C-track) 10 m @ 25 °C | horizontal
Travel speed (C-track) 3 m/s @ 25 °C
No. of torsion cycles 2 Mio.
Torsion stress ± 180 °/m
Torsion speed 35 cycles/min

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060311
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879577038
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 080128-0-000_csa_z_c.pdf (C)
  • Approval: CSA US 080128-0-000_csau_z_c.pdf (C)
  • Approval: UL Listed CA E325311-CYJV_ulc_z_b.pdf (B)
  • Approval: UL Listed US E325311-CYJV_ul_z_d.pdf (D)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Field Wireable Circular Connector ----
* plus VAT, plus shipping