M12 female 0° A-cod. with cable V4A
PVC 8x0.25 gy UL/CSA 2m
Art.No.: | 7004-17041-2070200 |
Weight: | 0.134 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Female straight
M12, 8-pole
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
Stainless steel 1.4404 (V4A)
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 2 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | M12 |
Thread | M12 x 1 |
Coding | A |
No. of poles | 8 |
Width across flats | SW13 |
Degree of protection (EN IEC 60529) | IP65, IP66K, IP67 |
Side 2
Stripping length (jacket) | 60 mm |
---|
Electrical data | Supply
Operating voltage AC max. | 30 V |
---|---|
Operating voltage DC max. | 30 V |
Operating voltage AC (UL-listed) | 30 V |
Operating voltage DC (UL-listed) | 30 V |
Current operating per contact max. | 2 A |
Installation | Connection
Stripping length (jacket) | 60 mm |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 0,8 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Locking material | Stainless steel 1.4404 (V4A) |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
General data | Cable
Cable identification | 207 |
---|---|
Cable Type | 1 |
Jacket Color | gray |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 8 wires around Core filler twisted |
Filler | yes |
wire arrangement | brown, white, red, blue, pink, gray, yellow, green |
Mechanical data | Cable
Cable weigth | 58,3 g/m |
---|---|
Material jacket | PVC |
Shore hardness jacket | 85 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, silicone-free |
Outer-diameter (jacket) | 6 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PVC |
Amount wires | 8 |
Outer diameter insulation | 1,2 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 45 ± 5 Shore D |
Material properties wire insulation | good machinability |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, silicone-free |
Amount strands (wire) | 32 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,25 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 3 A |
Electrical resistance line constant wire | 79 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -30 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4065909057841 |
Packaging unit | 1 |