Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

M12 female 0° A-cod. with cable shielded

RADOX EM 104 5x0.5 shielded bk 0.7m

Art.No.: 7080-13221-R140070
Weight: 0.071 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Female straight
M12, 5-pole
shielded
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.

Cable length 0,7 m
Side 1
Tightening torque 0,6 Nm
Family construction form M12
Thread M12 x 1
Coding A
Width across flats SW13
Side 2
Stripping length (jacket) 40 mm
Electrical data | Supply
Operating voltage AC max. 60 V
Operating voltage DC max. 60 V
Current operating per contact max. 4 A
Installation | Connection
Stripping length (jacket) 40 mm
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 1,5 kV
Material group (IEC 60664-1) I
Mechanical data
Contour for corrugated hose without
Mechanical data | Material data
Coating locking Nickeled
Material housing PUR
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard DIN EN 61076-2-101 (M12)

Cable
wire arrangement white 5, white 4, white 3, white 2, white 1
General data | Cable
Cable identification R14
Printing color of wire insulation black (white isolation)
Printing spacing of wire insulation 15 mm
Jacket Color black
Structure | Cable
Amount stranding 1
Stranding 5 wires around Filler twisted
Cable shielding (type) copper braid, tinned
Banding Fleece, Foil
Filler yes
wire arrangement white 5, white 4, white 3, white 2, white 1
Mechanical data | Cable
Cable weigth 77 g/m
Material jacket Radox EM 104
Freedom from ingredients (jacket) lead-free, CFC-free, halogen-free
Outer-diameter (jacket) 6,2 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation Radox EI 303
Amount wires 5
Outer diameter insulation 1,42 mm
Outer diameter tolerance core insulation ± 5 %
Ingredient freeness wire insulation lead-free, CFC-free, halogen-free
Printing color of wire insulation black (white isolation)
Printing spacing of wire insulation 15 mm
Amount strands (wire) 19
Diameter of single wires 0,18 mm
Conductor crosssection (wire) 0,5 mm²
Material conductor wire copper stranded wire, tinned
Electrical data | Cable
Max. rated voltage (conductor - conductor) 1000 V
Max. rated voltage (conductor - ground) 600 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 6,8 A
Electrical resistance line constant wire 40,1 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 3,5 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 3,5 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -50 °C
Max. operating temperature (fixed) 120 °C
Operating temperature min. (dynamic) -25 °C
Operating temperature max. (dynamic) 90 °C
Resistances | Cable
UV resistance DIN EN ISO 4892-2 A
Flame resistance IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 3 x Outer diameter
Bending radius (dynamic) 4 x Outer diameter

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060311
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4065909105290
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Construction files: STP 7000-13221_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* plus VAT, plus shipping