Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
Cube67 Valve-Interface, I/O Extension Module  56653
Product may differ from image

Cube67 Valve-Interface, I/O Extension Module

DO16, MAC Valves, D-Sub HD44F 44 pol.,

Art.No.: 56653
Weight: 0.185 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Expansion module
Cube67 DO16 E - Valve
Multipole plug (0.5 A)
MAC - SUB-D44
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage UA DC 24 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Diagnostics
Actuator warning per channel via BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 124 mm
Width 36 mm
Depth 39,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 Bus In
Connection type 2 Bus Out
Connection type 3 Data
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form D-Sub
Gender female
No. of poles 44
PIN 1 Out 0
PIN 2 Out 1
PIN 3 Out 2
PIN 4 Out 3
PIN 5 Out 4
PIN 6 Out 5
PIN 7 Out 6
PIN 8 Out 7
PIN 9 Out 8
PIN 10 Out 9
PIN 11 Out 10
PIN 12 Out 11
PIN 13 Out 12
PIN 14 Out 13
PIN 15 Out 14
PIN 16 Out 15
PIN 33 Sens
PIN 34 0 V
PIN 35 0 V
PIN 36 0 V
PIN 37 0 V
PIN 38 0 V
PIN 39 0 V
PIN 40 0 V
PIN 41 0 V
PIN 42 0 V
PIN 43 FE
PIN 44 FE

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879048392
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56653_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56653_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56653_dxf_x_a.zip (A)
  • Construction files: P8 56653_p8_2_50.zip (50)
  • Construction files: STP 56653_stp_x_a.zip (A)
  • Document: Installation guide 56653_ina_6_23.pdf (23)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56653_976-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56653_976-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 56653_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Terminating Resistor ----
---- Screw Plug ----
---- Sensor-Actuator Adapter ----
---- Device Marker ----
* plus VAT, plus shipping